MJ-20-UR 5:1/SSE-1/SSE-2/FA/12.00/S
Can't find what you're looking for? Go to the Product Selector
Inch Worm Gear Mini Machine Screw Jack, Upright Rotating, Standard, 5:1 Gear Ratio, Travel Nut Position A
*Lead times may increase with quantity. Displayed lead times (in business days or weeks) do not include transit time.
**Costs associated with shipping, packaging, import taxes/duty, and surcharges not included.
Min: 1.0 in  Max: 72.0 in  To the nearest .01 in
- Low noise
- Ideal for vertical loads
- Safe for static loads
- Lower cost